IESNA:LM-63-2002
[TEST]P1442019
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-34)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-C1-740-X-U-A-GM
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 70 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0966211
[_PF]0.984128
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]535
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 10.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
10 16 21 23 22 20 21 26 30 36
44 54 59 65 71 77 81 87 101 110
122 126 128 127 123 119 114 104 90 74
59 43 29 17 11 7 5 0
10 17 20 21 22 20 22 26 30 35
46 54 60 66 72 78 84 90 103 110
122 129 131 130 124 121 116 104 89 74
57 40 26 16 10 6 5 0
10 15 18 21 22 23 25 26 29 37
40 45 52 57 65 71 77 86 102 113
129 137 139 136 128 125 119 105 92 78
64 51 36 23 12 6 4 0
10 15 15 18 20 22 25 26 29 33
35 40 44 49 54 61 67 76 95 107
128 141 146 145 144 144 143 138 130 118
100 81 57 33 13 5 4 0
10 14 14 16 19 19 23 26 29 31
33 36 40 44 51 57 66 77 98 118
147 171 185 187 188 188 185 173 160 145
126 103 75 45 16 6 4 0
10 13 12 16 18 18 19 22 23 25
27 30 36 42 51 61 74 93 132 173
222 256 279 287 286 284 277 256 232 203
172 136 98 61 27 6 4 0
10 12 11 16 16 16 17 17 19 21
23 28 33 42 52 65 83 114 174 228
288 342 375 375 375 377 375 354 323 292
252 204 152 96 43 6 5 0
10 11 10 14 15 13 15 16 17 20
22 27 32 41 51 66 86 120 182 240
303 357 383 384 388 391 388 364 329 299
256 209 155 100 45 8 5 0
10 11 10 13 14 13 15 15 17 20
22 26 32 40 50 64 84 117 176 234
298 353 379 380 385 386 383 355 323 293
252 202 148 93 39 7 5 0
10 10 10 12 13 13 14 15 17 19
23 27 33 39 47 59 75 101 144 186
237 273 299 307 305 302 295 275 249 218
185 145 104 65 25 6 4 0
10 10 9 12 14 12 13 15 16 18
21 26 31 36 43 52 62 80 109 138
171 196 208 212 215 214 208 193 177 161
138 112 82 50 20 5 4 0
10 9 9 12 13 13 14 16 16 18
21 25 32 38 45 53 62 79 104 128
159 181 189 194 200 200 197 187 174 155
131 102 71 40 13 4 3 0
10 9 9 12 13 13 14 16 17 18
21 27 31 38 46 54 64 80 102 122
145 160 167 170 173 172 169 161 150 135
115 92 65 37 13 5 3 0
10 9 10 12 13 14 15 17 20 21
25 31 36 42 48 55 64 78 98 116
133 142 145 141 135 132 126 117 105 92
78 62 43 24 11 5 4 0
10 9 10 13 14 14 15 17 20 25
30 37 41 46 51 58 64 74 89 103
117 127 131 130 126 124 120 109 96 82
66 50 35 21 11 6 4 0
10 9 11 14 16 15 18 20 23 27
31 34 39 44 48 53 59 67 80 92
103 110 113 111 108 107 103 94 83 72
59 45 32 20 11 6 4 0
10 10 11 13 16 18 20 22 24 27
29 32 35 39 42 47 52 59 70 81
92 97 98 96 93 91 88 80 72 63
53 43 32 21 11 5 4 0
10 9 11 12 15 17 19 23 26 28
30 31 34 37 40 44 49 57 67 77
86 91 92 89 87 85 83 77 70 62
54 43 32 21 10 5 4 0
10 10 11 13 15 18 19 20 23 24
26 28 30 32 35 38 42 51 61 73
83 89 90 89 87 86 84 78 70 63
53 43 31 19 9 5 4 0
10 10 10 13 15 17 18 19 20 21
22 23 24 26 28 31 36 44 54 65
74 80 82 82 81 80 78 73 67 59
51 41 31 20 11 6 4 0
10 10 10 12 13 15 15 16 18 19
19 21 21 22 24 27 33 40 50 60
69 74 76 76 75 74 72 67 61 55
47 39 29 20 12 7 5 0
10 10 9 12 13 15 15 16 18 19
19 20 21 22 24 28 34 43 53 63
69 73 75 75 74 72 71 66 60 53
45 37 27 18 10 6 5 0
